IESNA:LM-63-2002
[TEST]P951833
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5D-840-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 80 CRI, 4000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]48992
TILT=NONE
130 -1 1 37 73 1 1 1.5 1 0
1 1 364.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
6736.8 7244.8 7790.3 8338.3 8758.4 9015.6 9172 9259.9 9356.8 9469.3
9614.1 9810.5 10075.5 10388.3 10768.3 11408.1 12375 13657.2 15240.6 17220.8
19816.2 22795.6 25967.5 28852.5 30596.2 29710.8 27938.7 25564.2 22711.6 19312.1
15011.8 10725.7 7019.9 4080.6 1795.4 555.8 0
6736.8 7272.2 7886.2 8494.4 8943 9215.7 9344.7 9376.5 9397.4 9416
9446 9510.1 9627.5 9774.9 10017.6 10525.1 11414.6 12704.3 14384.6 16388.1
18787.6 21550.1 24737 28182.5 31637 32554.7 30607.8 28102.8 25472.7 22480.7
18291.3 13787 9595.4 5841.3 2729.9 869.9 0
6736.8 7299.9 7982.3 8650.3 9127.5 9415.5 9517.1 9493.1 9438.3 9362.8
9278 9209.5 9179.8 9161.7 9267.1 9642 10454.2 11751.4 13528.4 15555.2
17759.3 20304.8 23506.5 27512.1 32678 35398.6 33277 30641.4 28234.2 25649.6
21570.8 16848.5 12170.7 7602.3 3664.4 1184 0
6736.8 7338.9 8077.5 8790.7 9292.2 9564.4 9610.4 9494.9 9315.5 9108.4
8891.8 8697.9 8550 8449.2 8524.7 8967.3 9952.5 11462.4 13401 15529.3
17763.7 20178.9 23015.6 26527.5 31455.2 35260.8 33805.1 30889.1 28344.8 25729.2
21865.2 17269.9 12694.5 8187.3 4162 1461.6 0
6736.8 7377.9 8172.9 8931.1 9456.9 9712.8 9704 9496.4 9192.7 8854
8505.6 8186.6 7920.3 7736.7 7782.5 8292.5 9450.7 11173.4 13273.3 15503.5
17768 20052.8 22524.7 25543.1 30232.5 35122.7 34333 31136.5 28455.7 25808.5
22159.6 17691.3 13218.2 8772.6 4659.7 1739.3 0
6736.8 7401.2 8224.6 9015.6 9556.7 9785.2 9706.6 9391.7 8961.6 8514.1
8092.7 7729 7443.6 7288.7 7471.3 8272.4 9804.8 11945.8 14510.8 17288.8
20068.8 22801 25583.4 28631.5 33155.2 37800.1 37735.5 34681.7 31626.1 28289
24089.4 19158.3 14326.2 9535.2 5286.3 2052.6 0
6736.8 7424.5 8276.3 9100.1 9655.9 9857.6 9709.2 9287 8730.5 8174.1
7679.9 7271.4 6966.9 6840.7 7160.3 8252.2 10159 12718.3 15748.5 19073.5
22369.6 25549.3 28641.8 31719.9 36077.9 40477.8 41138.3 38226.7 34796.2 30769.4
26019.2 20625.4 15433.7 10297.8 5912.7 2365.9 0
6736.8 7436.1 8307.5 9145.9 9700.4 9881.9 9683.3 9191.1 8562.2 7963.7
7458.6 7053.8 6765 6682.3 7123.3 8421.3 10570 13465.9 16977 20872
24743.5 28486.5 32143.4 35686 40324.2 44517.8 45055.8 42161 38182 33305.1
27804.3 21891.3 16098.6 10575.2 6070.1 2379.3 0
6736.8 7447.7 8339.1 9191.4 9744.6 9906.2 9657.5 9095 8393.9 7753.3
7237.8 6836.3 6563.1 6523.5 7086.3 8590.4 10981.1 14213.5 18205.7 22670.2
27117.4 31423.4 35644.9 39651.9 44570.6 48557.6 48973 46095.3 41567.4 35840.6
29589.3 23157.5 16763.2 10852.3 6227.6 2392.5 0
6736.8 7442.6 8362.9 9213.4 9761.4 9908.8 9627 9027.2 8290.5 7639
7129.8 6734.2 6468 6455 7080.6 8678.2 11185.8 14652.5 18951.5 23726.2
28552.6 33143.8 37691 42189.2 47312.9 51092.3 51131.1 47785.9 42507.1 35935.7
29111 22335.4 15440.9 9813.1 5395.1 2008.6 0
6736.8 7447.7 8339.1 9191.4 9744.6 9906.2 9657.5 9095 8393.9 7753.3
7237.8 6836.3 6563.1 6523.5 7086.3 8590.4 10981.1 14213.5 18205.7 22670.2
27117.4 31423.4 35644.9 39651.9 44570.6 48557.6 48973 46095.3 41567.4 35840.6
29589.3 23157.5 16763.2 10852.3 6227.6 2392.5 0
6736.8 7436.1 8307.5 9145.9 9700.4 9881.9 9683.3 9191.1 8562.2 7963.7
7458.6 7053.8 6765 6682.3 7123.3 8421.3 10570 13465.9 16977 20872
24743.5 28486.5 32143.4 35686 40324.2 44517.8 45055.8 42161 38182 33305.1
27804.3 21891.3 16098.6 10575.2 6070.1 2379.3 0
6736.8 7424.5 8276.3 9100.1 9655.9 9857.6 9709.2 9287 8730.5 8174.1
7679.9 7271.4 6966.9 6840.7 7160.3 8252.2 10159 12718.3 15748.5 19073.5
22369.6 25549.3 28641.8 31719.9 36077.9 40477.8 41138.3 38226.7 34796.2 30769.4
26019.2 20625.4 15433.7 10297.8 5912.7 2365.9 0
6736.8 7401.2 8224.6 9015.6 9556.7 9785.2 9706.6 9391.7 8961.6 8514.1
8092.7 7729 7443.6 7288.7 7471.3 8272.4 9804.8 11945.8 14510.8 17288.8
20068.8 22801 25583.4 28631.5 33155.2 37800.1 37735.5 34681.7 31626.1 28289
24089.4 19158.3 14326.2 9535.2 5286.3 2052.6 0
6736.8 7377.9 8172.9 8931.1 9456.9 9712.8 9704 9496.4 9192.7 8854
8505.6 8186.6 7920.3 7736.7 7782.5 8292.5 9450.7 11173.4 13273.3 15503.5
17768 20052.8 22524.7 25543.1 30232.5 35122.7 34333 31136.5 28455.7 25808.5
22159.6 17691.3 13218.2 8772.6 4659.7 1739.3 0
6736.8 7338.9 8077.5 8790.7 9292.2 9564.4 9610.4 9494.9 9315.5 9108.4
8891.8 8697.9 8550 8449.2 8524.7 8967.3 9952.5 11462.4 13401 15529.3
17763.7 20178.9 23015.6 26527.5 31455.2 35260.8 33805.1 30889.1 28344.8 25729.2
21865.2 17269.9 12694.5 8187.3 4162 1461.6 0
6736.8 7299.9 7982.3 8650.3 9127.5 9415.5 9517.1 9493.1 9438.3 9362.8
9278 9209.5 9179.8 9161.7 9267.1 9642 10454.2 11751.4 13528.4 15555.2
17759.3 20304.8 23506.5 27512.1 32678 35398.6 33277 30641.4 28234.2 25649.6
21570.8 16848.5 12170.7 7602.3 3664.4 1184 0
6736.8 7272.2 7886.2 8494.4 8943 9215.7 9344.7 9376.5 9397.4 9416
9446 9510.1 9627.5 9774.9 10017.6 10525.1 11414.6 12704.3 14384.6 16388.1
18787.6 21550.1 24737 28182.5 31637 32554.7 30607.8 28102.8 25472.7 22480.7
18291.3 13787 9595.4 5841.3 2729.9 869.9 0
6736.8 7244.8 7790.3 8338.3 8758.4 9015.6 9172 9259.9 9356.8 9469.3
9614.1 9810.5 10075.5 10388.3 10768.3 11408.1 12375 13657.2 15240.6 17220.8
19816.2 22795.6 25967.5 28852.5 30596.2 29710.8 27938.7 25564.2 22711.6 19312.1
15011.8 10725.7 7019.9 4080.6 1795.4 555.8 0
6736.8 7189.2 7667.5 8135.6 8502.2 8734.1 8878.6 8962.4 9047.7 9153.4
9304.4 9515.3 9790.1 10105.7 10497.9 11063.3 11872.4 12931.8 14262.1 15843.7
17740.1 19732.2 21498.4 22750.1 23062.9 21745.8 19882.2 17664.4 15244.5 12621.1
9613.8 6728.8 4335.2 2509.1 1128.7 369.7 0
6736.8 7133.6 7544.7 7933.2 8246 8452.8 8585.2 8664.8 8738.2 8837.2
8994.9 9219.8 9505 9823.5 10227.3 10718.4 11369.9 12206.4 13283.6 14466.3
15663.8 16668.9 17029.5 16647.7 15529.3 13780.8 11825.6 9764.5 7777.3 5930.3
4215.8 2732 1650.6 937.9 462.2 183.5 0
6736.8 7074.4 7422.1 7746.1 7998.6 8172.6 8281.2 8333.1 8373.7 8428.5
8527.8 8682.9 8883.8 9093.4 9332.3 9599.8 9939.5 10383.9 10968.7 11591.7
12169.7 12545.1 12462.3 11880.2 10796.8 9331.8 7837 6372.8 5017.7 3836.1
2784.2 1886.6 1215.5 747.6 399.7 165.7 0
6736.8 7015.5 7299.9 7558.9 7751.5 7892.4 7977.2 8001.5 8009.2 8019.6
8060.4 8145.7 8262.6 8363.4 8437.3 8481.3 8508.9 8561.4 8653.7 8717
8675.7 8421 7895 7113 6064.2 4882.8 3848.7 2981.2 2258.1 1741.9
1352.5 1041.3 780.7 557.9 337.4 147.9 0
6736.8 6956 7176.6 7376.6 7530.2 7631.3 7676.5 7652.5 7586.3 7505.1
7425 7371.5 7346.4 7315.4 7256.9 7156.9 7019.1 6876.9 6744.8 6635.7
6516.8 6316 5983 5513.5 4904 4174.5 3518.1 2887.3 2285 1822.8
1426 1091.2 801.4 561.5 335.5 146.1 0
6736.8 6896.6 7053.5 7194.4 7308.7 7370.2 7375.9 7303.5 7163.4 6990.7
6789.8 6597.2 6429.7 6266.8 6077.1 5832.5 5529.6 5193 4836.2 4554.5
4358 4211.2 4071 3913.9 3743.8 3466.1 3187.5 2793.2 2311.6 1903.9
1499.4 1141.3 822.1 565.6 333.5 144.2 0
6736.8 6839.7 6938.5 7033.9 7118.9 7155.4 7127.2 7004.4 6792.7 6544.2
6266.8 6013.2 5801.3 5618.5 5438.8 5227.4 4975.1 4696.6 4400.9 4167
4011.6 3909.2 3835 3747.1 3612.7 3379 3146.3 2816.2 2418.1 2054.9
1668.4 1305.5 961.1 668 408.4 174.8 0
6736.8 6782.8 6823.4 6873.3 6928.6 6940.5 6878.5 6705.3 6422 6097.8
5744.1 5429.3 5172.8 4969.9 4800.6 4622.2 4420.6 4200.3 3965.6 3779.4
3665.2 3607.5 3599 3580.4 3481.6 3292.1 3105.2 2839 2524.4 2205.6
1837.5 1469.6 1100 770.4 483.4 205.5 0
6736.8 6727.8 6714.8 6725.2 6745.9 6748.5 6665.7 6455 6130.6 5766.1
5404.2 5119.8 4913 4760.5 4626.1 4469.7 4282.3 4072.9 3836.3 3612.7
3446 3355.5 3364.5 3373.6 3345.1 3275.3 3107.3 2833.3 2524.4 2231
1954.4 1662.2 1330 966.8 629.5 266.3 0
6736.8 6666.5 6607.6 6586.4 6596.7 6609.6 6554.6 6386.5 6112.5 5801.5
5499.8 5236.2 5004.3 4801.1 4609.3 4408.1 4187.9 3953.9 3721.3 3513.7
3330.9 3194.7 3122.3 3078.9 3038 2990.5 2890.2 2711.3 2484.3 2231.5
1944.5 1657.1 1329.3 977.7 643.7 284.4 0
6736.8 6616.9 6514 6461.8 6465.4 6502.1 6503.1 6405.4 6200.4 5931.6
5649.8 5380.9 5119.1 4869.1 4627.9 4387.5 4141.1 3891.9 3660.8 3463
3285.9 3150.2 3052 2976.5 2905.4 2824.5 2713.9 2564.4 2379.9 2159.9
1889.5 1612.9 1292.3 959.6 624.3 276.6 0
6736.8 6567.5 6420.1 6337.4 6334.1 6395.1 6451.9 6424 6288.3 6061.6
5799.7 5525.7 5234.4 4937.1 4646.8 4366.8 4094.3 3829.9 3600.6 3412.4
3241.2 3106 2981.9 2874.1 2772.5 2658.8 2537.3 2417.6 2275.4 2088.3
1834.1 1568.7 1255.1 941.5 604.9 268.9 0
6736.8 6522.8 6341.6 6234 6230.7 6326.3 6461.2 6536.7 6484 6284.9
6000.6 5690.9 5371.4 5046.4 4730.3 4426.8 4137.5 3865 3630 3440.3
3284.7 3171.4 3074.7 2973.9 2860.2 2714.4 2558.8 2410.9 2252.2 2054.1
1801.6 1535.6 1227.4 921.9 582.9 264.7 0
6736.8 6478.3 6263.2 6130.6 6127.3 6258.1 6470.6 6649.4 6679.9 6508.8
6201.7 5855.8 5508.4 5156 4813.5 4486.5 4180.7 3900.4 3660 3467.9
3328.3 3236.6 3167.3 3073.7 2947.6 2770 2579.9 2404.2 2228.9 2020.3
1768.7 1502.5 1199.5 902.2 561 260.6 0
6736.8 6439.3 6193.9 6043.5 6033.4 6184.1 6451.4 6709.4 6805.3 6671.9
6362.2 5984.6 5615.1 5258.4 4914.8 4587.6 4278.4 3993 3747.9 3554
3409.5 3311 3247.4 3167.8 3055.6 2895.9 2714.9 2528.8 2338.5 2106.6
1832.8 1554.7 1242.9 898.6 542.4 259.8 0
6736.8 6400.2 6124.7 5956.1 5939.3 6110.7 6432.3 6769.1 6930.7 6835.1
6522.8 6113.3 5722.2 5361 5016.4 4688.9 4376.1 4085.8 3835.8 3639.8
3490.4 3385.2 3327.6 3261.9 3163.7 3022 2850.1 2653.6 2448.1 2192.7
1897 1606.7 1286.1 895 523.5 259 0
6736.8 6360.9 6061.8 5879.1 5852.7 6021 6354.5 6706.3 6901.8 6852.6
6582.7 6180 5776.4 5421.3 5088.8 4778.3 4479 4196.9 3951.1 3753.6
3592.3 3480.1 3410.8 3344.1 3247.2 3111.2 2935.4 2734.5 2517.9 2255.8
1954.1 1655.8 1327.5 880.5 483.4 228.5 0
6736.8 6321.9 5998.8 5802.3 5766.1 5931.6 6276.7 6643.8 6872.5 6870
6642.5 6246.9 5830.7 5481.7 5161.2 4867.8 4582.1 4308.1 4066.4 3867.3
3694.1 3575.2 3493.8 3426.6 3330.9 3200.4 3020.7 2815.2 2587.7 2318.9
2011.2 1704.9 1368.8 866 443.3 197.8 0
6736.8 6291.7 5950.4 5744.7 5697.3 5843.7 6151.6 6478.1 6683.1 6689
6494.1 6141.2 5750.3 5407.8 5108.5 4843.5 4588.1 4337.8 4109 3916.5
3757.2 3649.9 3572.9 3506.5 3411.1 3273.8 3085.3 2871 2638.1 2368.2
2056.2 1752.2 1404.8 942.5 515 227.7 0
6736.8 6261.2 5901.8 5687.3 5628.3 5755.8 6026.4 6312.3 6493.8 6508
6346 6035.7 5669.7 5333.6 5056 4819.2 4593.8 4367.6 4151.7 3965.6
3820.3 3724.6 3652.3 3586.1 3491.2 3347.2 3150 2926.9 2688.5 2417.6
2101.2 1799.2 1440.4 1019.1 586.8 258 0
6736.8 6236.6 5868 5646.9 5583.3 5697.6 5938 6182.1 6334.1 6343.6
6199.6 5922.3 5588.5 5268.7 4996 4764.1 4547 4328 4116 3940.8
3818.7 3738.1 3670.9 3604.9 3511.9 3367.1 3170.4 2946.8 2707.7 2440.4
2125 1821.5 1469.9 1069.2 648.9 283.1 0
6736.8 6212 5834.1 5606.6 5537.8 5639.4 5849.6 6051.8 6174.6 6179
6053.8 5808.8 5506.8 5203.8 4936.3 4708.8 4500.2 4288.7 4080.6 3915.9
3817.7 3751.5 3689.5 3623.8 3532.6 3387 3190.6 2966.4 2726.8 2463.1
2148.8 1843.7 1499.4 1119.4 710.9 308.1 0
6736.8 6192.9 5810.1 5578.9 5511.7 5610.2 5809 5991.8 6097.8 6098
5983.5 5761.7 5482.8 5188.1 4912.2 4665.1 4436.6 4209.9 3990.4 3835.8
3753.6 3699.3 3644 3577.8 3487.6 3346.4 3151.5 2930.5 2697.6 2438.8
2136.9 1827.2 1492.1 1116.3 705.7 301.9 0
6736.8 6173.8 5786 5551.5 5485.6 5581.3 5768.7 5931.6 6020.7 6016.9
5913.5 5714.4 5458.5 5172.3 4888.5 4621.7 4373.5 4131 3900.4 3755.7
3689.5 3647.1 3598.5 3531.8 3442.9 3305.9 3112.5 2894.8 2668.4 2414.5
2125 1810.1 1485.2 1112.9 700.6 295.2 0
6736.8 6156.2 5767.7 5535 5471.7 5569.4 5753.2 5911.9 5996.2 5989.7
5887.9 5702.8 5458.5 5174.4 4883.3 4598.7 4330.6 4068.7 3827.3 3687.9
3626.9 3591 3549.4 3483.2 3392.7 3253.1 3061.3 2847.3 2622.9 2371.1
2088.5 1773.4 1435.8 1071.3 668 278.7 0
6736.8 6138.4 5749.3 5518.7 5457.7 5557.5 5737.7 5892 5971.6 5962.6
5862.5 5691.1 5458.5 5176.7 4878.1 4575.7 4288.2 4006.4 3754.1 3620.5
3564.4 3535.2 3500.3 3434.3 3342.6 3200.4 3010.4 2799.7 2577.4 2327.9
2052.1 1736.7 1386.1 1029.4 635.4 261.6 0
6736.8 6116.4 5731.2 5506.3 5452 5555.4 5736.4 5888.9 5963.9 5950.9
5847.5 5687.3 5462.4 5180.6 4875.5 4562.7 4262.9 3965.6 3707.1 3575.2
3520.9 3495.1 3464.1 3396.8 3303.8 3153.8 2970.3 2763.5 2536 2287.8
2013.8 1706.2 1328.8 992.7 602.3 245.6 0
6736.8 6138.4 5749.3 5518.7 5457.7 5557.5 5737.7 5892 5971.6 5962.6
5862.5 5691.1 5458.5 5176.7 4878.1 4575.7 4288.2 4006.4 3754.1 3620.5
3564.4 3535.2 3500.3 3434.3 3342.6 3200.4 3010.4 2799.7 2577.4 2327.9
2052.1 1736.7 1386.1 1029.4 635.4 261.6 0
6736.8 6156.2 5767.7 5535 5471.7 5569.4 5753.2 5911.9 5996.2 5989.7
5887.9 5702.8 5458.5 5174.4 4883.3 4598.7 4330.6 4068.7 3827.3 3687.9
3626.9 3591 3549.4 3483.2 3392.7 3253.1 3061.3 2847.3 2622.9 2371.1
2088.5 1773.4 1435.8 1071.3 668 278.7 0
6736.8 6173.8 5786 5551.5 5485.6 5581.3 5768.7 5931.6 6020.7 6016.9
5913.5 5714.4 5458.5 5172.3 4888.5 4621.7 4373.5 4131 3900.4 3755.7
3689.5 3647.1 3598.5 3531.8 3442.9 3305.9 3112.5 2894.8 2668.4 2414.5
2125 1810.1 1485.2 1112.9 700.6 295.2 0
6736.8 6192.9 5810.1 5578.9 5511.7 5610.2 5809 5991.8 6097.8 6098
5983.5 5761.7 5482.8 5188.1 4912.2 4665.1 4436.6 4209.9 3990.4 3835.8
3753.6 3699.3 3644 3577.8 3487.6 3346.4 3151.5 2930.5 2697.6 2438.8
2136.9 1827.2 1492.1 1116.3 705.7 301.9 0
6736.8 6212 5834.1 5606.6 5537.8 5639.4 5849.6 6051.8 6174.6 6179
6053.8 5808.8 5506.8 5203.8 4936.3 4708.8 4500.2 4288.7 4080.6 3915.9
3817.7 3751.5 3689.5 3623.8 3532.6 3387 3190.6 2966.4 2726.8 2463.1
2148.8 1843.7 1499.4 1119.4 710.9 308.1 0
6736.8 6236.6 5868 5646.9 5583.3 5697.6 5938 6182.1 6334.1 6343.6
6199.6 5922.3 5588.5 5268.7 4996 4764.1 4547 4328 4116 3940.8
3818.7 3738.1 3670.9 3604.9 3511.9 3367.1 3170.4 2946.8 2707.7 2440.4
2125 1821.5 1469.9 1069.2 648.9 283.1 0
6736.8 6261.2 5901.8 5687.3 5628.3 5755.8 6026.4 6312.3 6493.8 6508
6346 6035.7 5669.7 5333.6 5056 4819.2 4593.8 4367.6 4151.7 3965.6
3820.3 3724.6 3652.3 3586.1 3491.2 3347.2 3150 2926.9 2688.5 2417.6
2101.2 1799.2 1440.4 1019.1 586.8 258 0
6736.8 6291.7 5950.4 5744.7 5697.3 5843.7 6151.6 6478.1 6683.1 6689
6494.1 6141.2 5750.3 5407.8 5108.5 4843.5 4588.1 4337.8 4109 3916.5
3757.2 3649.9 3572.9 3506.5 3411.1 3273.8 3085.3 2871 2638.1 2368.2
2056.2 1752.2 1404.8 942.5 515 227.7 0
6736.8 6321.9 5998.8 5802.3 5766.1 5931.6 6276.7 6643.8 6872.5 6870
6642.5 6246.9 5830.7 5481.7 5161.2 4867.8 4582.1 4308.1 4066.4 3867.3
3694.1 3575.2 3493.8 3426.6 3330.9 3200.4 3020.7 2815.2 2587.7 2318.9
2011.2 1704.9 1368.8 866 443.3 197.8 0
6736.8 6360.9 6061.8 5879.1 5852.7 6021 6354.5 6706.3 6901.8 6852.6
6582.7 6180 5776.4 5421.3 5088.8 4778.3 4479 4196.9 3951.1 3753.6
3592.3 3480.1 3410.8 3344.1 3247.2 3111.2 2935.4 2734.5 2517.9 2255.8
1954.1 1655.8 1327.5 880.5 483.4 228.5 0
6736.8 6400.2 6124.7 5956.1 5939.3 6110.7 6432.3 6769.1 6930.7 6835.1
6522.8 6113.3 5722.2 5361 5016.4 4688.9 4376.1 4085.8 3835.8 3639.8
3490.4 3385.2 3327.6 3261.9 3163.7 3022 2850.1 2653.6 2448.1 2192.7
1897 1606.7 1286.1 895 523.5 259 0
6736.8 6439.3 6193.9 6043.5 6033.4 6184.1 6451.4 6709.4 6805.3 6671.9
6362.2 5984.6 5615.1 5258.4 4914.8 4587.6 4278.4 3993 3747.9 3554
3409.5 3311 3247.4 3167.8 3055.6 2895.9 2714.9 2528.8 2338.5 2106.6
1832.8 1554.7 1242.9 898.6 542.4 259.8 0
6736.8 6478.3 6263.2 6130.6 6127.3 6258.1 6470.6 6649.4 6679.9 6508.8
6201.7 5855.8 5508.4 5156 4813.5 4486.5 4180.7 3900.4 3660 3467.9
3328.3 3236.6 3167.3 3073.7 2947.6 2770 2579.9 2404.2 2228.9 2020.3
1768.7 1502.5 1199.5 902.2 561 260.6 0
6736.8 6522.8 6341.6 6234 6230.7 6326.3 6461.2 6536.7 6484 6284.9
6000.6 5690.9 5371.4 5046.4 4730.3 4426.8 4137.5 3865 3630 3440.3
3284.7 3171.4 3074.7 2973.9 2860.2 2714.4 2558.8 2410.9 2252.2 2054.1
1801.6 1535.6 1227.4 921.9 582.9 264.7 0
6736.8 6567.5 6420.1 6337.4 6334.1 6395.1 6451.9 6424 6288.3 6061.6
5799.7 5525.7 5234.4 4937.1 4646.8 4366.8 4094.3 3829.9 3600.6 3412.4
3241.2 3106 2981.9 2874.1 2772.5 2658.8 2537.3 2417.6 2275.4 2088.3
1834.1 1568.7 1255.1 941.5 604.9 268.9 0
6736.8 6616.9 6514 6461.8 6465.4 6502.1 6503.1 6405.4 6200.4 5931.6
5649.8 5380.9 5119.1 4869.1 4627.9 4387.5 4141.1 3891.9 3660.8 3463
3285.9 3150.2 3052 2976.5 2905.4 2824.5 2713.9 2564.4 2379.9 2159.9
1889.5 1612.9 1292.3 959.6 624.3 276.6 0
6736.8 6666.5 6607.6 6586.4 6596.7 6609.6 6554.6 6386.5 6112.5 5801.5
5499.8 5236.2 5004.3 4801.1 4609.3 4408.1 4187.9 3953.9 3721.3 3513.7
3330.9 3194.7 3122.3 3078.9 3038 2990.5 2890.2 2711.3 2484.3 2231.5
1944.5 1657.1 1329.3 977.7 643.7 284.4 0
6736.8 6727.8 6714.8 6725.2 6745.9 6748.5 6665.7 6455 6130.6 5766.1
5404.2 5119.8 4913 4760.5 4626.1 4469.7 4282.3 4072.9 3836.3 3612.7
3446 3355.5 3364.5 3373.6 3345.1 3275.3 3107.3 2833.3 2524.4 2231
1954.4 1662.2 1330 966.8 629.5 266.3 0
6736.8 6782.8 6823.4 6873.3 6928.6 6940.5 6878.5 6705.3 6422 6097.8
5744.1 5429.3 5172.8 4969.9 4800.6 4622.2 4420.6 4200.3 3965.6 3779.4
3665.2 3607.5 3599 3580.4 3481.6 3292.1 3105.2 2839 2524.4 2205.6
1837.5 1469.6 1100 770.4 483.4 205.5 0
6736.8 6839.7 6938.5 7033.9 7118.9 7155.4 7127.2 7004.4 6792.7 6544.2
6266.8 6013.2 5801.3 5618.5 5438.8 5227.4 4975.1 4696.6 4400.9 4167
4011.6 3909.2 3835 3747.1 3612.7 3379 3146.3 2816.2 2418.1 2054.9
1668.4 1305.5 961.1 668 408.4 174.8 0
6736.8 6896.6 7053.5 7194.4 7308.7 7370.2 7375.9 7303.5 7163.4 6990.7
6789.8 6597.2 6429.7 6266.8 6077.1 5832.5 5529.6 5193 4836.2 4554.5
4358 4211.2 4071 3913.9 3743.8 3466.1 3187.5 2793.2 2311.6 1903.9
1499.4 1141.3 822.1 565.6 333.5 144.2 0
6736.8 6956 7176.6 7376.6 7530.2 7631.3 7676.5 7652.5 7586.3 7505.1
7425 7371.5 7346.4 7315.4 7256.9 7156.9 7019.1 6876.9 6744.8 6635.7
6516.8 6316 5983 5513.5 4904 4174.5 3518.1 2887.3 2285 1822.8
1426 1091.2 801.4 561.5 335.5 146.1 0
6736.8 7015.5 7299.9 7558.9 7751.5 7892.4 7977.2 8001.5 8009.2 8019.6
8060.4 8145.7 8262.6 8363.4 8437.3 8481.3 8508.9 8561.4 8653.7 8717
8675.7 8421 7895 7113 6064.2 4882.8 3848.7 2981.2 2258.1 1741.9
1352.5 1041.3 780.7 557.9 337.4 147.9 0
6736.8 7074.4 7422.1 7746.1 7998.6 8172.6 8281.2 8333.1 8373.7 8428.5
8527.8 8682.9 8883.8 9093.4 9332.3 9599.8 9939.5 10383.9 10968.7 11591.7
12169.7 12545.1 12462.3 11880.2 10796.8 9331.8 7837 6372.8 5017.7 3836.1
2784.2 1886.6 1215.5 747.6 399.7 165.7 0
6736.8 7133.6 7544.7 7933.2 8246 8452.8 8585.2 8664.8 8738.2 8837.2
8994.9 9219.8 9505 9823.5 10227.3 10718.4 11369.9 12206.4 13283.6 14466.3
15663.8 16668.9 17029.5 16647.7 15529.3 13780.8 11825.6 9764.5 7777.3 5930.3
4215.8 2732 1650.6 937.9 462.2 183.5 0
6736.8 7189.2 7667.5 8135.6 8502.2 8734.1 8878.6 8962.4 9047.7 9153.4
9304.4 9515.3 9790.1 10105.7 10497.9 11063.3 11872.4 12931.8 14262.1 15843.7
17740.1 19732.2 21498.4 22750.1 23062.9 21745.8 19882.2 17664.4 15244.5 12621.1
9613.8 6728.8 4335.2 2509.1 1128.7 369.7 0
6736.8 7244.8 7790.3 8338.3 8758.4 9015.6 9172 9259.9 9356.8 9469.3
9614.1 9810.5 10075.5 10388.3 10768.3 11408.1 12375 13657.2 15240.6 17220.8
19816.2 22795.6 25967.5 28852.5 30596.2 29710.8 27938.7 25564.2 22711.6 19312.1
15011.8 10725.7 7019.9 4080.6 1795.4 555.8 0
